Features
- Dual chip type
- Low on-state resistance
RDS(on) = 56 mΩ MAX. (VGS = 10 V, ID = 2.5 A)
RDS(on) = 72 mΩ MAX. (VGS = 4.5 V, ID = 2.5 A) - Low gate charge
QG = 13.4 nC TYP. (VGS = 10 V) - Small and surface mount package (SOP-8)
Description
The UPA3753GR is Dual N-channel MOS Field Effect Transistors designed for switching application.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Industrial |
| Nch/Pch | Nch |
| Channels (#) | 2 |
| Standard Pkg. Type | SOP-8 / SOIC-8 |
| Gate Level | Logic |
| VDSS (Max) (V) | 60 |
| ID (A) | 5 |
| RDS (ON) (Max) @10V (mohm) | 56 |
| RDS (ON) (Max) @4.5V (mohm) | 72 |
| Pch (W) | 0.85 |
| Ciss (Typical) (pF) | 640 |
| Qg typ (nC) | 13.4 |
| Series Name | UPA Series |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| SOP | 5 x 4 x 1.75 | 8 |
Applied Filters:
Loading