Pkg. Code | MWH |
Pitch (mm) | 1.27 |
Lead Count (#) | 24 |
Pkg. Type | SOICW |
Pkg. Dimensions (mm) | 15.39 x 7.49 x 0.00 |
ECCN (US) | EAR99 |
HTS (US) | 8542.39.0090 |
Moisture Sensitivity Level (MSL) | 5 |
Pb (Lead) Free | Yes |
Carrier Type | Reel |
MOQ | 1000 |
Advanced Features | Dual supply required, negative supply must be applied |
Channels (#) | 4 |
Dual Supply Range (±V) | Array |
End-to-End Temperature Coefficient (ppm/°C) | 300 |
Interface | SPI |
Lead Count (#) | 24 |
Length (mm) | 15.4 |
Memory Type | Nonvolatile |
Middlepoint Ratiometric Tempco | 20 |
Moisture Sensitivity Level (MSL) | 5 |
Pb (Lead) Free | Yes |
Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
Pitch (mm) | 1.3 |
Pkg. Dimensions (mm) | 15.4 x 7.5 x 0.00 |
Pkg. Type | SOICW |
Qualification Level | Standard |
Resistance Options (kΩ) | 10 |
Resistance Taper | Linear |
Supply Current Icc (µA) | 1 |
Supply Voltage Vcc (Min) (V) | 2.7 |
Supply Voltage Vcc Range | 2.7 to 5.5 |
Taps (#) | 64 |
Temp. Range (°C) | -40 to +85°C |
Thickness (mm) | 0 |
VL Terminal Voltage (Max) (V) | 5.5 |
VL Terminal Voltage (Min) (V) | -5.5 |
Width (mm) | 7.5 |
Wiper Current (mA) | 6 |
Wiper Resistance (ohms) | 40 |
Support is limited to customers who have already adopted these products.
The X9400 integrates four digitally controlled potentiometers (XDCPs) on a monolithic CMOS integrated circuit. The digitally controlled potentiometer is implemented using 63 resistive elements in a series array. Between each element are tap points connected to the wiper terminal through switches. The position of the wiper on the array is controlled by the user through the SPI serial bus interface. Each potentiometer has associated with it a volatile Wiper Counter Register (WCR) and four nonvolatile Data Registers (DR0-3) that can be directly written to and read by the user. The contents of the WCR controls the position of the wiper on the resistor array through the switches. Power-up recalls the contents of DR0 to the WCR. The XDCP can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing.