特長
- Solid-state potentiometer
- 3-wire serial interface
- 32 wiper tap points
- Wiper position stored in nonvolatile memory and recalled on power-up
- 31 resistive elements
- Temperature compensated
- End to end resistance range ±20%
- Terminal voltages, -VCC to +VCC
- Low power CMOS
- VCC = 3V or 5V
- Active current, 3mA max.
- Standby current, 500µA max.
- High reliability
- Endurance, 100,000 data changes per bit
- Register data retention, 100 years
- RTOTAL values = 1kΩ, 10kΩ, 50kΩ
- Packages
- 8 Ld SOIC, 8 Ld MSOP and 8 Ld PDIP
- Pb-free available (RoHS compliant)
説明
The Intersil X9313 is a digitally controlled potentiometer (XDCP). The device consists of a resistor array, wiper switches, a control section, and nonvolatile memory. The wiper position is controlled by a 3-wire interface. The potentiometer is implemented by a resistor array composed of 31 resistive elements and a wiper switching network. Between each element and at either end are tap points accessible to the wiper terminal. The position of the wiper element is controlled by the CS, U/D, and INC inputs. The position of the wiper can be stored in nonvolatile memory and then be recalled upon a subsequent power-up operation. The device can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications including:
- Control
- Parameter adjustments
- Signal processing
パラメータ
| 属性 | 値 |
|---|---|
| Resistance Taper | Linear |
| Taps (#) | 32 |
| Resistance Options (kΩ) | 1, 10, 50 |
| Channels (#) | 1 |
| Interface | 3-Wire (Up/Down) |
| Memory Type | Nonvolatile |
| Supply Voltage Vcc Range | 3.0 to 5.5 |
| Supply Current Icc (µA) | 200 |
| Wiper Current (mA) | 4.4 |
| Wiper Resistance (ohms) | 40 |
| VL Terminal Voltage (Min) (V) | -5.5 |
| VL Terminal Voltage (Max) (V) | 5.5 |
| End-to-End Temperature Coefficient (ppm/°C) | 300 |
| Middlepoint Ratiometric Tempco | 20 |
| Advanced Features | Integrated charge pump to allow for single supply to swing -5.5V to 5.5V |
| Qualification Level | Standard |
適用されたフィルター