メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
N-Channel Mos Field Effect Transistor For Switching

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)1000
ID (A)12
Lead CompliantYes
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)2
Pkg. TypeTSSOP
Qg typ (nC)19
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)10
RDS (ON) (Max) @4.5V (mohm)14
Tape & ReelNo
VDSS (Max) (V)30
VGSS (V)20
Vgs (off) (Max) (V)2.5

説明

The UPA1807GR is a N-Channel Mos Field Effect Transistor For Switching.