メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
AS-Interface Spec. v3.0 Compliant Universal AS-i IC

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOIC
Pkg. Code:PSG20
Lead Count (#):20
Pkg. Dimensions (mm):12.8 x 7.6 x 2.34
Pitch (mm):1.27

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)20
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Qty. per Carrier (#)37
Package Area (mm²)97.3
Pkg. Dimensions (mm)12.8 x 7.6 x 2.34
Qty. per Reel (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-25 to 85°C
Assembly LocationPHILIPPINES
Wafer Fab LocationGERMANY
Advanced FeaturesSafety Code Generator
FunctionInterface for ASI 3.0
Length (mm)12.8
MOQ37
Pitch (mm)1.27
Pkg. TypeSOIC
Price (USD)$9.70376
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)2.34
Width (mm)7.6

説明

The SAP5S/SAP51 is a next-generation CMOS integrated circuit for AS-Interface networks. This low-level field bus AS-i (Actuator Sensor Interface) was designed for easy, safe, and cost-effective interconnection of sensors, actuators, and switches. It transports both power and data over the same two-wire unshielded cable.

The SAP5S/SAP51 is used as part of a master or slave node and functions as an interface to the physical bus. It provides the power supply, physical data transfer, and communication protocol handling. The SAP5S/SAP51 is fully compliant with the AS-Interface Complete Specification v3.0. It is function and pin compatible with the SAP4.1 (AS2702). The SAP5S/SAP51 can be programmed by the user to operate in Standard Slave mode, Safety mode (SAP5S only), or Master mode. The special AS-i Safety mode (SAP5S only) assures short response times regarding security-related events.

All configuration data are stored in an internal EEPROM that can be easily programmed by a stationary or handheld programming device. The SAP5S/SAP51 is optimized for harsh environments by its special burst protection circuitry and excellent electromagnetic compatibility.