メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TO-220FP-2L
Pkg. Code:pkg_8837
Lead Count (#):2
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

RoHS (RJS6005TDPP-EJ#T2)英語日本語
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTO-220FP-2L
Carrier TypeTube
ApplicationFast Recovery Diode
Elements S: Single D: DoubleS
IF (A)15
IFSM (A)90
IR at VR (μA)10
Lead CompliantNo
Lead Count (#)2
MOQ1
Pb (Lead) FreeYes
Tape & ReelNo
Tj (°C)150
VF (Max)1.8
VRM (V)600
trr (Typical) (nS)15

説明

Support is limited to customers who have already adopted these products.

We offer high-performance products with low forward voltage (VF) and high-speed reverse recovery time (trr) for increasing device efficiency. We are also employing a new material (silicon carbide: SiC) for products with even higher efficiency.