| Pkg. Type: | Chip |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | No |
| RoHS (RJP65S08DWT-80#X0) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | Chip |
| Pb (Lead) Free | No |
| Channels (#) | 1 |
| IC @100 °C (A) | 200 |
| IC @25 °C (A) | 400 |
| Lead Compliant | No |
| MOQ | 1 |
| Nch/Pch | Nch |
| Series Name | 65Sx Series |
| Tape & Reel | No |
| VCE (sat) (V) | 1.5 |
| VCES (V) | 650 |
| VDSS (Max) (V) | 650 |
| tf (Typical) (µs) | 0.08 |
| tsc (μs) | 10 |
IGBT product series for inverter for UPS, motor control, solar power generation, and welding applications, recommended for 1 to 50 kHz frequencies, and guaranteed against short circuit.