メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Insulated-Gate Bipolar Transistors (IGBT)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TO-220FL
Pkg. Code:pkg_6896
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (RJP63F3DPP-M0#T2)英語日本語
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTO-220FL
Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
Channels (#)1
IC @25 °C (A)40
Ic (Peak) (A)200
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Pch (W)30
Tape & ReelNo
VCE (sat) (V)2.2
VCES (V)630
VDSS (Max) (V)630
tf (Typical) (µs)0.1

説明

Support is limited to customers who have already adopted these products.

IGBT 630V 40A TO-220FL