| CADモデル: | View CAD Model |
| Pkg. Type: | TO-220FPA |
| Pkg. Code: | pkg_11786 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.29.0095 |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 3 |
| Carrier Type | Tube |
| Pb (Lead) Free | Yes |
| Assembly Location | CHINA |
| Wafer Fab Location | JAPAN |
| Application | Industrial, Consumer Use |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 1800 |
| Function | Power MOSFETs |
| Gate Level | Standard |
| ID (A) | 16 |
| Id max @ 25°C (A) | 16 |
| Lead Compliant | No |
| MOQ | 1 |
| Mounting Type | Through Hole |
| Nch/Pch | Nch |
| Pch (W) | 35 |
| Pkg. Type | TO-220FPA |
| Price (USD) | $5.56 |
| Qg typ (nC) | 45 |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V (mohm) | 575 |
| Series Name | RJK Series |
| Standard Pkg. Type | TO-220F |
| Tape & Reel | No |
| VDSS (Max) (V) | 600 |
| VGSS (V) | 30 |
| Vgs (off) (Max) (V) | 4.5 |
MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.