メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TO-247A
Pkg. Code:pkg_8818
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTO-247A
Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationInverter
Channels (#)1
ConfigurationBuilt-In FRD
FRD Vf (V)1.7
FRD trr (ns)80
IC @100 °C (A)50
IC @25 °C (A)100
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Pch (W)375
Series Name65Dxx Series
Tape & ReelNo
VCE (sat) (V)1.3
VCES (V)650
VDSS (Max) (V)650
tf (Typical) (µs)0.12
tsc (μs)3

説明

Support is limited to customers who have already adopted these products.

IGBT product series for inverter for UPS, motor control, solar power generation, and welding applications, recommended for 1 to 50 kHz frequencies, and guaranteed against short circuit.