メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

パッケージ情報

Pkg. Type:TO-220FL
Pkg. Code:pkg_6896
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (RJH60V2BDPP-M0#T2)英語日本語
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTO-220FL
Lead Count (#)3
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationInverter
Channels (#)1
ConfigurationBuilt-In FRD
FRD Vf (V)2.5
FRD trr (ns)25
IC @100 °C (A)12
IC @25 °C (A)25
Ic (Peak) (A)50
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Pch (W)34
Series Name60Vx Series
Tape & ReelNo
VCE (sat) (V)1.6
VCES (V)600
VDSS (Max) (V)600
tf (Typical) (µs)0.075
tsc (μs)3

説明

Support is limited to customers who have already adopted these products.

IGBT product series for inverter for UPS, motor control, solar power generation, and welding applications, recommended for 1 to 50 kHz frequencies, and guaranteed against short circuit.