メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
IGBT for Inverter Applications

パッケージ情報

Pkg. Type:LDPAK(S)-(1)
Pkg. Code:pkg_6700
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (RJH60V2BDPE-00#J3)英語日本語
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeLDPAK(S)-(1)
Lead Count (#)4
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationInverter
Channels (#)1
ConfigurationBuilt-In FRD
FRD Vf (V)2.5
FRD trr (ns)25
IC @100 °C (A)12
IC @25 °C (A)25
Ic (Peak) (A)50
Lead CompliantNo
MOQ1000
Mounting TypeSurface Mount
Pch (W)63
Series Name60Vx Series
Tape & ReelNo
VCE (sat) (V)1.6
VCES (V)600
VDSS (Max) (V)600
tf (Typical) (µs)0.075
tsc (μs)3

説明

Support is limited to customers who have already adopted these products.

IGBT product series for inverter for UPS, motor control, solar power generation, and welding applications, recommended for 1 to 50 kHz frequencies, and guaranteed against short circuit.