メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
IGBT for Inverter Applications

パッケージ情報

Pkg. Type:TO-3P
Pkg. Code:pkg_1304
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTO-3P
Lead Count (#)4
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationInverter
Channels (#)1
ConfigurationBuilt-In FRD
FRD Vf (V)1.4
FRD trr (ns)100
IC @100 °C (A)50
IC @25 °C (A)90
Ic (Peak) (A)200
Lead CompliantYes
MOQ1
Mounting TypeThrough Hole
Pch (W)300
Series Name60Dx Series
Tape & ReelNo
VCE (sat) (V)1.6
VCES (V)600
VDSS (Max) (V)600
tf (Typical) (µs)0.05
tsc (μs)3

説明

Support is limited to customers who have already adopted these products.

IGBT product series for Power Factor Correction (PFC), UPS, solar power generation, and welding applications, recommended for 50 to 100 kHz frequencies, and not guaranteed against short circuit.