| CADモデル: | View CAD Model |
| Pkg. Type: | TO-252 |
| Pkg. Code: | pkg_11637 |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| RoHS (RJH60A81RDPD-A0#J2) | 英語日本語 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TO-252 |
| Lead Count (#) | 4 |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Application | Small Motor Controll |
| Channels (#) | 1 |
| Configuration | Body Diode |
| FRD Vf (V) | 1.9 |
| FRD trr (ns) | 100 |
| IC @100 °C (A) | 5 |
| IC @25 °C (A) | 10 |
| Ic (Peak) (A) | 15 |
| Lead Compliant | No |
| MOQ | 3000 |
| Mounting Type | Surface Mount |
| Pch (W) | 29.4 |
| Series Name | RJH60 A8x Series |
| Tape & Reel | No |
| VCE (sat) (V) | 2.4 |
| VCES (V) | 600 |
| VDSS (Max) (V) | 600 |
| tf (Typical) (µs) | 0.085 |
| tsc (μs) | 3 |
Support is limited to customers who have already adopted these products.
IGBT product series for Power Factor Correction (PFC), UPS, solar power generation, and welding applications, recommended for 50 to 100 kHz frequencies, and not guaranteed against short circuit.