メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TO-252
Pkg. Code:pkg_11637
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (RJH60A01RDPD-A0#J2)英語日本語
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTO-252
Lead Count (#)4
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ApplicationSmall Motor Controll
Channels (#)1
ConfigurationBody Diode
FRD Vf (V)2
FRD trr (ns)100
IC @100 °C (A)5
IC @25 °C (A)10
Ic (Peak) (A)15
Lead CompliantNo
MOQ3000
Mounting TypeSurface Mount
Pch (W)29.4
Series NameRJH60 A8x Series
Tape & ReelNo
VCE (sat) (V)2.3
VCES (V)600
VDSS (Max) (V)600
tf (Typical) (µs)0.085
tsc (μs)3

説明

Support is limited to customers who have already adopted these products.

IGBT product series for Power Factor Correction (PFC), UPS, solar power generation, and welding applications, recommended for 50 to 100 kHz frequencies, and not guaranteed against short circuit.