メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
IGBT for Inverter Applications

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TO-3P
Pkg. Code:pkg_1304
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (RJH1CV7DPK-00#T0)英語日本語
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTO-3P
Lead Count (#)4
Pb (Lead) FreeYes
ApplicationInverter
Channels (#)1
ConfigurationBuilt-In FRD
FRD Vf (V)2.1
FRD trr (ns)200
IC @100 °C (A)35
IC @25 °C (A)70
Ic (Peak) (A)105
Lead CompliantYes
MOQ1
Mounting TypeThrough Hole
Pch (W)320
Series Name1CVx Series
Tape & ReelNo
VCE (sat) (V)1.8
VCES (V)1200
VDSS (Max) (V)1200
tf (Typical) (µs)0.28
tsc (μs)5

説明

Support is limited to customers who have already adopted these products.

IGBT product series for inverter for UPS, motor control, solar power generation, and welding applications, recommended for 1 to 50 kHz frequencies, and guaranteed against short circuit.