メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TO-247
Pkg. Code:pkg_8817
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (RJH1CM6DPQ-E0#T2)英語日本語
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeTO-247
Lead Count (#)3
Pb (Lead) FreeYes
ApplicationInverter
Channels (#)1
ConfigurationBuilt-In FRD
FRD Vf (V)1.7
FRD trr (ns)180
IC @100 °C (A)20
IC @25 °C (A)40
Ic (Peak) (A)90
Lead CompliantNo
MOQ1
Mounting TypeThrough Hole
Pch (W)290
Series Name1CMx Series
Tape & ReelNo
VCE (sat) (V)2.1
VCES (V)1200
VDSS (Max) (V)1200
tf (Typical) (µs)0.12
tsc (μs)10

説明

Support is limited to customers who have already adopted these products.

IGBT product series for inverter for UPS, motor control, solar power generation, and welding applications, recommended for 1 to 50 kHz frequencies, and guaranteed against short circuit.