| CADモデル: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LOE |
| Lead Count (#): | 56 |
| Pkg. Dimensions (mm): | 8.00 x 8.00 x 0.95 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (RAA215300A2GNP#HA1) | ダウンロード |
| Lead Count (#) | 56 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Switch Control | On/Off Switch (PWRON) {see datasheet} |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +105°C |
| Country of Assembly | THAILAND |
| Country of Wafer Fabrication | TAIWAN |
| Advanced Features | Programmable NVM for Power Up/Down Sequencing and Default Output Voltages, DDR VTT_REF, Sleep modes, Spread Spectrum, WatchDog Timer, RTC with Coin Cell Battery/SuperCap Charger |
| Bus Voltage (Max) (V) | 5.5 |
| Comm. Interface | I2C |
| Function | 9-ch PMIC |
| GPIOs (#) | 6 |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Min) (V) | 2.75 |
| Input Voltage Range (V) | 2.75 - 5.5 |
| Integrated Battery Charger | Yes, Coin cell/super-capacitor battery charger |
| Integrated step-down DC/DC Converter Channels (#) | 6 |
| LDOs | 3 |
| Length (mm) | 8 |
| Linear Output | No |
| MOQ | 1000 |
| Outputs (#) | 9 |
| Package Area (mm²) | 49 |
| Parametric Category | Multi-Channel Power Management ICs (PMICs) |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 8.0 x 8.0 x 0.95 |
| Pkg. Type | QFN |
| Price (USD) | $5.48034 |
| Prog. Interface | I2C |
| Qty. per Carrier (#) | 260 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Step-up DC/DC converter Channels (#) | 0 |
| Switching Frequency (MHz) | 0.769 - 1.54 |
| Switching Regulators | 6 |
| Tape & Reel | No |
| Thickness (mm) | 0.95 |
| Total step-down DC/DC converter channels (#) | 6 |
| VIN Range (V) | 2.7 - 5.5 |
| Width (mm) | 8 |
RAA215300は、32ビットおよび64ビットMCU、MPUアプリケーション向けに設計された高性能、低コストの9チャネル パワーマネジメントICです。 DDR3、DDR3L、DDR4、LPDDR4のメモリ電源インタフェースに対応しています。 内部補償型レギュレータ、内蔵リアルタイムクロック(RTC)、32kHzクリスタルオシレータ、コイン電池充電器により、システムオンモジュール(SOM)アプリケーションに最適な高集積、設置面積の小さい電源ソリューションを実現します。 スペクトラム拡散機能と超音波モードは、ノイズに敏感なRFやオーディオのアプリケーションに効果的なソリューションを提供します。
詳細や資料のご請求は、お近くのルネサス販売代理店 までお問い合わせください。