概要
説明
The SLG46517 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46517. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
特長
- Logic and Mixed-Signal Circuits
- Highly Versatile Macrocells
- Read Back Protection (Read Lock)
- 1.8V (±5%) to 5V (±10%) Supply
- Dual 44mΩ, 2A P-Channel MOSFETs
- Operating Temperature Range: -40°C to 85°C
- RoHS-Compliant/Halogen-Free
- Macrocells Overview
- Four Analog Comparators (ACMP)
- Voltage Reference (Vref)
- Seventeen Combination Function Macrocells
- Three Selectable DFF/Latch or 2-bit LUTs
- One Selectable Continuous DFF/Latch or 3-bit LUT
- Four Selectable DFF/Latch or 3-bit LUTs
- One Selectable Pipe Delay or 3-bit LUT
- One Selectable Programmable Pattern Generator or 2-bit LUT
- Five 8-bit Delays/Counters or 3-bit LUTs
- Two 16-bit Delays/Counters or 4-bit LUTs
- Asynchronous State Machine
- Eight States
- Flexible input logic from state transitions
- Serial Communications
- I2C Protocol compliant
- Pipe Delay – 16 Stage/3 Output (Part of Combination Function Macrocell)
- Programmable Delay
- Additional Logic Functions – 2 Deglitch Filters with Edge Detectors
- Two Oscillators (OSC)
- Configurable 25kHz/2MHz
- 25MHz RC Oscillator
- Crystal Oscillator
- Power-On Reset (POR)
- Eight Byte RAM + OTP User Memory
- RAM Memory space that is readable and writable via I2C
- User-defined initial values transferred from OTP
- P-FET Power Switch
- Power Switch IDS: 2A
- VIN: 1.71V to 5.5V
- Low RDSON
- 44mΩ at 5.5V
- 58mΩ at 3.3V
- 110mΩ at 1.71V
製品比較
アプリケーション
ドキュメント
|
|
|
---|---|---|
分類 | タイトル | 日時 |
データシート | PDF 2.67 MB | |
デバイスエラッタ | PDF 893 KB | |
カタログ | PDF 13.27 MB English | |
アプリケーションノート | PDF 404 KB | |
4件
|
設計・開発
ソフトウェア/ツール
ソフトウェア/ツール
Software title
|
Software type
|
会社名
|
---|---|---|
Go Configureソフトウェアハブ Go Configure Software Hubは、GreenPAK構成可能なミックスド・シグナル・マトリクスやForgeFPGA™デバイスなど、さまざまな製品の開発サポートを提供します。
|
Software Package | ルネサス |
1件
|
ボード&キット
GreenPAK SLG46517 Development Kit with Socket Adapter
The SLG46517M-SKT includes the SLG4SA28-20x30 socket adapter and 50 SLG46517M samples.
GreenPAK SLG46517 20-Pin DIP Prototyping Board
The SLG46517M-DIP 20-pin DIP Prototyping Board is perfect for breadboarding and fast prototypes. It requires the DIP Adapter (SLG4SA-DIP) to use it with the Advanced Development Board.
GreenPAK先行開発ボード
GreenPAK先行開発ボードは、SLG46xxxX-SKT/SLG47xxxV-SKTソケットキットと使用することで、GreenPAKデバイスのプログラミング、エミュレーション、およびテスト機能など全てを提供します。
GreenPAK Designerソフトウェア( Go Configure™ Software Hubに組み込まれている)と連携して動作し、設計者は次のことが可能になります...
Test this Board Remotely
GreenPAK DIP Adapter for GreenPAK Advanced Development Board
The GreenPAK™ DIP Adapter for the GreenPAK Advanced Development Board allows for using the SLG46xxxV-DIP and SLG47xxxV-DIP prototyping boards with the GreenPAK Advanced Development Board. It acts as the bridge between the advanced and DIP development platforms.
GreenPAK Serial Debugger Board (GSD)
GreenPAK Serial Debugger (GSD) device can be used for programming GreenPAK products with multiple-time Non-Volatile Memory (NVM) or for configuring the interconnect logic, the IOs, and the macrocells of all GreenPAK chips with I²C interface. It is very helpful in the late stages of development...
GreenPAK Lite開発ボード
GreenPAK Lite開発ボードは、 Go Configure™ソフトウェアハブとペアで動作し、GreenPAKデバイスのプログラミング、エミュレーション、およびテストなど全ての機能を提供します。 ボードの機能は、ルネサスのRX66T MCUによって提供されます。
モデル
ECADモデル
SamacSysの回路図シンボル、PCBフットプリント、および3D CADモデルは、製品オプションテーブルのCADモデルリンクをクリックすることで参照できます。シンボルまたはモデルが対応していない場合は、SamacSysに直接リクエスト可能です。

製品選択
適用されたフィルター