メインコンテンツに移動
Power MOSFETs for Automotive

パッケージ情報

CADモデル: View CAD Model
Pkg. Type: MP-25ZP
Pkg. Code: pkg_7563
Lead Count (#): 3
Pkg. Dimensions (mm): 10 x 9.15 x 4.9
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) Free Yes
RoHS (NP110N055PUJ-E2B-AY) 英語日本語
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#) 3
Carrier Type Embossed Tape
Pb (Lead) Free Yes
Channels (#) 1
Ciss (Typical) (pF) 9500
ID (A) 110
Lead Compliant No
Length (mm) 10
MOQ 1000
Moisture Sensitivity Level (MSL) 1
Mounting Type Surface Mount
Nch/Pch Nch
Pch (W) 288
Pkg. Dimensions (mm) 10 x 9 x 4.9
Pkg. Type MP-25ZP
Qg typ (nC) 150
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 2.4
Series Name NP Series
Standard Pkg. Type TO-263 / D2PAK
Tape & Reel No
Thickness (mm) 4.9
VDSS (Max) (V) 55
VGSS (V) 20
Vgs (off) (Max) (V) 4
Width (mm) 9

説明

Support is limited to customers who have already adopted these products.

Nch Single Power MOSFET 55V 110A 2. 4mohm MP-25ZP/TO-263 Automotive