メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
CMOS Programmable Peripheral Interface

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MQFP
Pkg. Code:QAP
Lead Count (#):44
Pkg. Dimensions (mm):10.0 x 10.0 x 2.02
Pitch (mm):0.8

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
ECCN (US)EAR99
HTS (US)8542.39.0090
Pb (Lead) FreeYes

製品スペック

Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Assembly LocationPHILIPPINES, MALAYSIA
Wafer Fab LocationUSA
Advanced FeaturesPin Compatible with OKI MSM82C55A, No Bus Hold Devices on any Port Pins, 24 Programmable I/O Pins, Fully TTL Compatible, High Speed, No
Lead Count (#)44
Length (mm)10
MOQ960
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.8
Pkg. Dimensions (mm)10.0 x 10.0 x 2.02
Pkg. TypeMQFP
Price (USD)$10.9259
Temp. Range (°C)0 to +70°C
Thickness (mm)2.02
Width (mm)10

説明

The Renesas 82C55A is a high performance CMOS version of the industry standard 8255A and is manufactured using a self-aligned silicon gate CMOS process (Scaled SAJI IV). The MX82C55A has identical features as the X82C55 with the exception of no bus hold devices on the port pins. It is a general purpose programmable I/O device which may be used with many different microprocessors. There are 24 I/O pins which may be individually programmed in two groups of 12 and used in three major modes of operation. The high performance and industry standard configuration of the 82C55A make it compatible with the 80C86, 80C88 and other microprocessors. Static CMOS circuit design insures low operating power. The Renesas advanced SAJI process results in performance equal to or greater than existing functionally equivalent products at a fraction of the power.