メインコンテンツに移動
Nch Dual Power Mosfet 450V 0.7A 6500Mohm Sop8

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_6746
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 1.75
Pitch (mm):1.27

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)2
Ciss (Typical) (pF)140
ID (A)0.7
Lead CompliantYes
Length (mm)5
MOQ2500
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)3
Pkg. Dimensions (mm)5 x 4 x 1.75
Pkg. TypeSOP
Qg typ (nC)4.9
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)6500
RDS (ON) (Typical) @ 10V / 8V (mohm)5500
Standard Pkg. TypeSOP-8 / SOIC-8
Tape & ReelNo
Thickness (mm)1.75
VDSS (Max) (V)450
VGSS (V)30
Vgs (off) (Max) (V)4.5
Width (mm)4

説明

The HAT2220R is a Nch Dual Power Mosfet 450V 0.7A 6500Mohm Sop8.