メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_25
Lead Count (#):14
Pkg. Dimensions (mm):9 x 4 x 1.75
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (HA17901ARPEL-E)英語日本語
Moisture Sensitivity Level (MSL)

製品スペック

Lead Count (#)14
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
Channels (#)4
FunctionBipolar Voltage Comparator RF noise improved
Lead CompliantYes
Length (mm)9
MOQ2500
Pkg. Dimensions (mm)9 x 4 x 1.75
Pkg. TypeSOP
RemarksNo error against RF noise (JEDEC )
Tape & ReelNo
Thickness (mm)1.75
Width (mm)4

説明

Support is limited to customers who have already adopted these products.

General-purpose comparators utilizing CMOS process suitable for low voltage, low power consumption, and fast response.