| CADモデル: | View CAD Model |
| Pkg. Type: | DIP |
| Pkg. Code: | pkg_695 |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 19 x 6 x 5.06 |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (HA17901AP-E) | 英語日本語 |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 14 |
| Carrier Type | Tube |
| Pb (Lead) Free | Yes |
| Channels (#) | 4 |
| Function | Bipolar Voltage Comparator RF noise improved |
| Lead Compliant | Yes |
| Length (mm) | 19 |
| MOQ | 1000 |
| Pkg. Dimensions (mm) | 19 x 6 x 5.06 |
| Pkg. Type | DIP |
| Process | Bipolar |
| Remarks | No error against RF noise |
| Tape & Reel | No |
| Thickness (mm) | 5.06 |
| Width (mm) | 6 |
Support is limited to customers who have already adopted these products.
General-purpose comparators utilizing CMOS process suitable for low voltage, low power consumption, and fast response.