メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_30
Lead Count (#):14
Pkg. Dimensions (mm):10 x 6 x 2.2
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (HA17901AFPEL-E)英語日本語
Moisture Sensitivity Level (MSL)

製品スペック

Lead Count (#)14
Carrier TypeTube
Pb (Lead) FreeYes
Channels (#)4
FunctionBipolar Voltage Comparator RF noise improved
Lead CompliantYes
Length (mm)10
MOQ2000
Pkg. Dimensions (mm)10 x 6 x 2.2
Pkg. TypeSOP
ProcessBipolar
RemarksNo error against RF noise
Tape & ReelNo
Thickness (mm)2.2
Width (mm)6

説明

Support is limited to customers who have already adopted these products.

General-purpose comparators utilizing CMOS process suitable for low voltage, low power consumption, and fast response.