メインコンテンツに移動

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_660
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 2.03
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (HA17358AF-E)英語日本語
Moisture Sensitivity Level (MSL)

製品スペック

Lead Count (#)8
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
Channels (#)2
FunctionBipolar Operational Amplifiers RF noise improved Single Power supply available.
Lead CompliantYes
Length (mm)5
MOQ1000
Pkg. Dimensions (mm)5 x 4 x 2.03
Pkg. TypeSOP
ProcessBipolar
RemarksNo error against RF noise
Slew Rate (V/µs)0.2
Tape & ReelNo
Thickness (mm)2.03
Width (mm)4
field__slew_rate_typical_0.2

説明

Support is limited to customers who have already adopted these products.