| CADモデル: | View CAD Model |
| Pkg. Type: | LSOP |
| Pkg. Code: | pkg_8804 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.0 x 2.95 x 1.1 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 8 |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Assembly Location | JAPAN |
| Wafer Fab Location | JAPAN |
| Channels (#) | 2 |
| Function | Dual(Low Consumption) |
| Input Offset Voltage Vio (Max) (mV (±)) | 5 |
| Lead Compliant | Yes |
| MOQ | 3000 |
| Output Current Io Sink (Typical) (mA) | 14 |
| Output Current Io Source (Typical) (mA) | 13 |
| Pkg. Type | LSOP |
| Process | CMOS |
| Remarks | Pushpull type |
| Response Time TPHL (Typical) (µs) | 0.55 |
| Response Time TPLH (Typical) (µs) | 1.2 |
| Single Supply Voltage Range (V) | 1.8 - 5.5 |
| Supply Current Icc/Idd (Max) (mA) | 0.005 |
| Tape & Reel | No |
Support is limited to customers who have already adopted these products.
General-purpose comparators utilizing CMOS process suitable for low voltage, low power consumption, and fast response.