| Pkg. Type: | QFP | 
| Pkg. Code: | pkg_75 | 
| Lead Count (#): | 80 | 
| Pkg. Dimensions (mm): | 14 x 14 x 3.05 | 
| Pitch (mm): | 0.65 | 
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) | 
| CPU | H8S/2600 | 
| Bit Size | 16 | 
| RAM (KB) | 4 | 
| Program Memory (KB) | 128 | 
| Lead Count (#) | 80 | 
| Operating Freq (Max) (MHz) | 24 | 
| Timer | 16-bit x 6-ch | 
| ADC | 10-bit x 12-ch | 
| RTC | Yes | 
| LVD or PVD | No | 
| DMA | No | 
| Ethernet | No | 
| CAN (ch) | 1 | 
| Temp. Range (°C) | -40 to +125°C | 
| Family Name | H8S | 
| Length (mm) | 14 | 
| Pkg. Dimensions (mm) | 14 x 14 x 3.05 | 
| Width (mm) | 14 | 
H8S/2612は現在ご採用のお客様のみへのサポートとなります。新規ご採用につきましては RX63T などをご検討ください。