メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Dual-channel integrated 32Gbps linear TIA with analog control interface
  • Differential linear gain: 150–5,000Ω, and > 30dB dynamic range
  • > 25 GHz adjustable 3dB-bandwidth 
  • Automatic and manual gain control, Output Voltage Control, Peak Detection and Shutdown functionalities
  • Low THD, cross talk, and power consumption for covering 16QAM receiver

説明

The GX32223 is a dual-channel 32Gbps linear Trans-Impedance Amplifier (TIA) for 100G/200G Integrated Coherent Receivers (ICRs).

The GX32223 integrates two TIA signal paths for I and Q channels. The high-performance, low power, and compact design of the GX32223 also enables a small-form factor integrated optical module such as CFP2 and CFP4.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) FreePb Free CategoryTemp. Range (°C)
GX32223-DNTObsoleteN/AOut of StockWAFER0WFPYese3 Sn-5 to 95°C