メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
32Mbit, 1.7V Minimum SPI Serial Flash Memory with Dual I/O, Quad I/O and QPI Support

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:DFN
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):4 x 3
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.b.1.a
HTS (US)8542.32.0051
Pb (Lead) FreeYes

製品スペック

Sample Catalogサンプルリクエスト
Pkg. TypeDFN
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Assembly LocationTAIWAN
Deep Power Down (µA)2
Flash by TaskBoot Loader, Execute-in-Place
InterfaceSingle, Dual, Quad SPI
Key BenefitStandard features
MOQ5000
Memory ClassStandard Flash
Memory Density32
Operating Voltage Range (V)1.7 - 2
Pb (Lead) FreeYes
Pitch (mm)0.5
Pkg. Dimensions (mm)4 x 3
Price (USD)$0.82672
Qty. per Reel (#)5000
Read Current (mA)5
Speed104 MHz
Temp. Range (°C)-40 to +85°C
Vcc (V)1.7-2.0

説明

The AT25SL321 is a member of our standard class code and data storage solutions designed for low voltage systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.

The architecture includes standard erase block sizes and a security register for unique device serialization, system-level Electronic Serial Number (ESN) storage, locked key storage, etc.

  • Universally compatible pinout and command set
  • Standard block architecture
  • Continuous read, wrap and burst modes for XiP