Pkg. Type: | QSOP |
Pkg. Code: | PC20 |
Lead Count (#): | 20 |
Pkg. Dimensions (mm): | 8.7 x 3.8 x 1.47 |
Pitch (mm): | 0.64 |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | 1 |
ECCN (US) | |
HTS (US) |
Pkg. Type | QSOP |
Lead Count (#) | 20 |
Pb (Lead) Free | No |
Carrier Type | Reel |
Length (mm) | 8.7 |
MOQ | 3000 |
Moisture Sensitivity Level (MSL) | 1 |
Package Area (mm²) | 33.1 |
Pb Free Category | e0 |
Pitch (mm) | 0.64 |
Pkg. Dimensions (mm) | 8.7 x 3.8 x 1.47 |
Qty. per Carrier (#) | 0 |
Qty. per Reel (#) | 3000 |
Reel Size (in) | 13 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | Yes |
Temp. Range (°C) | -40 to 85°C |
Thickness (mm) | 1.47 |
Width (mm) | 3.8 |
掲載 | No |