メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
2K X 8 DUALPORT RAM W/SEM

パッケージ情報

Pkg. Type:PDIP
Pkg. Code:PD48
Lead Count (#):48
Pkg. Dimensions (mm):61.7 x 15.24 x 3.8
Pitch (mm):2.54

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypePDIP
Lead Count (#)48
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)61.7
MOQ7
Moisture Sensitivity Level (MSL)1
Package Area (mm²)940.3
Pb Free Categorye0
Pitch (mm)2.54
Pkg. Dimensions (mm)61.7 x 15.24 x 3.8
Qty. per Carrier (#)7
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)3.8
Width (mm)15.24

説明

This product is obsolete.