メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

LVCMOS Clock Generator

パッケージ情報

Pkg. Type:TQFP
Pkg. Code:PRG32
Lead Count (#):32
Pkg. Dimensions (mm):7.0 x 7.0 x 1.4
Pitch (mm):0.8

環境及び輸出分類情報

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

製品スペック

Pkg. TypeTQFP
Lead Count (#)32
Pb (Lead) FreeYes
Carrier TypeTray
Core Voltage (V)3.3V, 2.5V
Divider Value2, 4, 8
Input Freq (MHz)25 - 200
Input TypeLVTTL, LVPECL
Inputs (#)2
Length (mm)7
MOQ125
Moisture Sensitivity Level (MSL)3
Output Banks (#)4
Output Freq Range (MHz)25 - 200
Output SignalingLVCMOS, LVTTL
Output Skew (ps)150
Output TypeLVCMOS, LVTTL
Output Voltage (V)3.3V, 2.5V
Outputs (#)9
Package Area (mm²)49
Pb Free Categorye3 Sn
Pitch (mm)0.8
Pkg. Dimensions (mm)7.0 x 7.0 x 1.4
Qty. per Carrier (#)250
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.4
VCO Max Freq (MHz)400
VCO Min Freq (MHz)200
Width (mm)7

説明

The 5V9351 is a high performance, zero delay, low skew, phase-lock loop (PLL) clock driver. It has four banks of configurable outputs. The 5V9351 uses a differential PECL reference input and an external feedback input. These features allow the 5V9351 to be used as a zero delay, low skew fan-out buffer. REF_SEL allows selection between PECL input or TCLK, a CMOS clock driver input. If PLL_EN is set to low and REF_SEL to high, it will bypass the PLL. By doing so, the 5V9351 will be in clock buffer mode. Any clock applied to TCLK will be divided down to four output banks. When PLL_EN is set high, PLL is enabled. Any clock applied to TCLK will be clocked in both phase and frequency to FBIN. PECL clock is activated by setting REF_SEL to low.