メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

1.8V to 3.3V 1:6 Crystal Input to LVCMOS Output High-Performance Clock Fanout Buffer with OE

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:COL
Pkg. Code:CMG16
Lead Count (#):16
Pkg. Dimensions (mm):2.5 x 2.5 x 0.5
Pitch (mm):0.4

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)16
Carrier TypeCut Tape
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)4000
Package Area (mm²)6.3
Pitch (mm)0.4
Pkg. Dimensions (mm)2.5 x 2.5 x 0.5
Reel Size (in)7
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 105°C
Assembly LocationMALAYSIA
Wafer Fab LocationTAIWAN
Additive Phase Jitter Typ RMS (fs)50
Core Voltage (V)1.8V, 2.5V, 3.3V
FunctionBuffer
Input Freq (MHz)200
Input TypeCrystal, LVCMOS
Inputs (#)1
Length (mm)2.5
MOQ500
Output Banks (#)1
Output Freq Range (MHz)200
Output SignalingLVCMOS
Output Skew (ps)65
Output TypeLVCMOS
Output Voltage (V)1.8V, 2.5V, 3.3V
Outputs (#)6
Pkg. TypeCOL
Product CategoryClock Buffers & Drivers
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelYes
Thickness (mm)0.5
Width (mm)2.5

説明

The 5P83905 is a high-performance, 1-to-6 crystal input to LVCMOS fanout buffer with Output Enable (OE) pins. This device accepts a fundamental mode crystal from 10MHz to 40MHz and outputs LVCMOS clocks with best-in-class phase noise performance.

The 5P83905 features a synchronous glitch-free Output Enable function to eliminate any intermediate incorrect output clock cycles when enabling or disabling outputs. It comes in standard TSSOP packages or small QFN packages and can operate from 1.8V to 3.3V supplies.