メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MP-25Z
Pkg. Code:pkg_7560
Lead Count (#):3
Pkg. Dimensions (mm):10 x 8 x 4.8
Pitch (mm):

環境及び輸出分類情報

RoHS (2SB1669-Z-AZ)英語日本語
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeMP-25Z
Cob (Typical) (pF)80
IC @100 °C (A)3
IC @25 °C (A)-3
Lead CompliantNo
Lead Count (#)3
Length (mm)10
MOQ1
NPN/PNPPNP
Pb (Lead) FreeYes
Pc (W)25
Pch (W)25
Pkg. Dimensions (mm)10 x 8 x 4.8
Tape & ReelNo
Thickness (mm)4.8
VCE (sat) (V)-1
VCEO (V)-60
Vcbo (V)-60
Vebo (V)-7
Width (mm)8
fT (Typical) (GHz)0.005
hFE100-400

説明

Support is limited to customers who have already adopted these products.

The 2SB1669 is a power transistor that can be directly driven from the output of an IC. This transistor is ideal for OA and FA equipment such as motor and solenoid drivers.