メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MP-25Z
Pkg. Code:pkg_7560
Lead Count (#):3
Pkg. Dimensions (mm):10 x 8 x 4.8
Pitch (mm):

環境及び輸出分類情報

RoHS (2SA1069A-Z-AZ)英語日本語
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeMP-25Z
IC @100 °C (A)5
IC @25 °C (A)-5
Lead CompliantNo
Lead Count (#)3
Length (mm)10
MOQ1
NPN/PNPPNP
Pb (Lead) FreeYes
Pc (W)30
Pch (W)30
Pkg. Dimensions (mm)10 x 8 x 4.8
Tape & ReelNo
Thickness (mm)4.8
VCE (sat) (V)-0.6
VCEO (V)-80
Vcbo (V)-80
Vebo (V)-12
Width (mm)8
hFE40-200

説明

Support is limited to customers who have already adopted these products.

The 2SA1069/1069A are the mold power transistors developed for high-speed switching, and is ideal for use as a driver in devices such as switching regulators, DC/DC converters, and high-frequency power amplifiers.