| タイトル | 情報 |
|---|---|
| Pkg. Name Name used to describe Renesas packages. | L16.2.5x3A |
| Package Description Descriptive text for this package. | 16-QFN 2.5 x 3.0 x 0.90 mm Body, 0.55 mm Pitch |
| Package Status | Active |
| Package Type | QFN |
| Package Code The unique identifier of this package. | QV0016AC |
| Lead Count | 16 |
| Pb (Lead) Free | Yes |
| 長さ | 2.5mm |
| 幅 | 3mm |
| Thickness 取り付け高さ or 本体高さ (外形図をご参照ください) | 0.9mm |
| Pitch | 0.55mm |
| Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5 | 2.5 x 3.0 x 0.90 |