| タイトル | 情報 |
|---|---|
| Pkg. Name Name used to describe Renesas packages. | P6.064 |
| Pkg. Previous Code Package code maintained as part of the Renesas and Intersil merger. | |
| Package Description Descriptive text for this package. | 6L SOT23 (41x72mils DAP), GRT |
| Package Status | Active |
| Package Type | SOT23 |
| Package Code The unique identifier of this package. | |
| カテゴリ | PLASTIC |
| Lead Count | 6 |
| Pb (Lead) Free | Yes |
| 長さ | 2.9mm |
| 幅 | 1.65mm |
| Thickness 取り付け高さ or 本体高さ (外形図をご参照ください) | 0mm |
| Pitch | 0.95mm |
| Pkg. Dimensions (mm) Package Dimensions. Example: 5 x 7 x 0.5 | 2.90 x 1.65 x 0.00 |