メインコンテンツに移動

特長

  • Packaged in 8-pin SOIC
  • Provides a spread spectrum output clock
  • Supports flat panel controllers
  • Accepts a clock or crystal input (provides same frequency dithered output)
  • Input frequency range of 4 to 32 MHz
  • Output frequency range of 16 to 128 MHz
  • 4X Frequency Multiplication
  • Center and down spread
  • Peak reduction by 8 dB to 16 dB typical on 3rd through 19th odd harmonIDT
  • Low EMI feature can be disabled
  • Includes power down
  • Operating voltage of 3.3 V
  • Advanced, low-power CMOS process
  • Direct pin replacement for the
  • MK1726-04 device
  • For different multiplier configurations, use the MK5811 (1x) or the MK5812 (2x).

説明

The MK5814 generates a low EMI output clock from a clock or crystal input. The part is designed to dither a high emissions clock to lower EMI in consumer applications. Using IDT's proprietary mix of analog and digital Phase-Locked Loop (PLL) technology, the device spreads the frequency spectrum of the output, reducing the frequency amplitude peaks by several dB. The MK5814 offers both centered and down spread from a high speed clock input. The device offers a 4x fixed multiplier. For different multiplier configurations, use the MK5811 (1x) or the MK5812 (2x).

適用されたフィルター