特長
- 4 channel Multiprotocol signal repeater
- Advanced signal conditioning features
- Advanced diagnostic features
- Advanced power saving features
- Built-in mux/demux for Fail-Over support
- Low-cost pin-strapped configuration
- Commercial and Industrial temperature
説明
The IDT 89HP0604QB 4-Channel Multiprotocol Signal Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 1.5Gbps to 6G applications in computing, storage, and communications.
適用されたフィルター