特長
- Packaged in 16-pin TSSOP, Pb-free
- Requires no external components
- Low phase jitter: <1ps from 10kHz to 10MHz
- Quad, differential LVDS outputs
- Operating voltage of 2.5V
- Advanced, low-power, sub-micron CMOS process
説明
The 556-03 is a clock oscillator with quad LVDS outputs. Using a standard 25MHz crystal, no additional external components are required to generate quad LVDS outputs at 25MHz. This product is intended for clock generation. It has low output jitter (variation in the output period), but input-to-output skew and jitter are not defined nor guaranteed.
適用されたフィルター