メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

説明

The ZSPM4011B Evaluation Board is a complete, self-contained system for measuring the performance and operating characteristics of the ZSPM4011B switch mode regulator. The board contains various test points and jumpers to evaluate all functions of the device. The ZSPM4011BA1W00 sample mounted on the board provides an adjustable output in increments from 0.9V to 5.0V, which can be selected via jumpers on the board.

特長

  • ZSPM4011B/12B/13B Evaluation Board with ZSPM4011BA1W00 mounted

アプリケーション

分類 タイトル 日時
マニュアル-開発ツール PDF 363 KB
アプリケーションノート PDF 423 KB
2件
Part NumberStatusStockSampleable
ZSPM4011KITV4P0ObsoleteOut of StockN/A