概要
The ZMID5202MLIN is an inductive linear position sensor module including sensor PCB, target and target holder.
NOTE: This module is pre-programmed and characterized. For changing programming options, such as motion range or diagnostic settings, the ZMID communication board (ZMID-COMBOARD) is required.
特長
- Contactless
- High-resolution linear position measurement
- Digital PWM output
- Strayfield-immune
サンプル&ご購入
Absolute linear with 12mm range
ZMID5202MLIN01201 廃止品
| Description: | Absolute linear with 12mm range |