概要
The USB to SMBus™ interface board allows communication between a Digital-DC™ evaluation board and a PC. This interface board has been designed to bridge PMBus™ commands from a PC application program to the SMBus. The PMBus command set is used to configure a Digital-DC device as well as monitor the power supply. PMBus commands are accessed using interface software from a PC running Microsoft Windows.
特長
- SMBus control via USB
- SMBus 2.0 and I2C 2.1 compatible
- PMBus compliant
- Self powered from USB
- Pre-installed firmware
- Provides SMBus reference rail
- Interface to Digital-DC EVBs
使用製品
サンプル&ご購入
ZLUSBEVAL1Z
廃止品| Pb (Lead) Free: | Yes |