メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

The ZL8101-30AEV2Z 30A evaluation board provides all of the circuitry required to demonstrate the features of the ZL8101 digital PWM controller. The ZL8101-30AEV2Z is a 6-layer board demonstrating a 30A synchronous buck converter. Sequencing, tracking, margining, plus other features can be evaluated using this board.

A USB to SMBus adapter board can be used to connect the demo board to a PC. The PMBus command set is accessed by using the PowerNavigator evaluation software from a PC running Microsoft Windows.

The ZL8101 is an integrated mixed-signal power conversion and management IC that combines an efficient step-down DC/DC converter with key power and thermal management functions in a single package. The ZL8101 incorporates current sharing and adaptive efficiency-optimization algorithms to provide a flexible, efficient power IC building block

特長

  • Input voltage (VIN): 12V
  • Output voltage (VOUT): 1V/30A
  • fSW: 533kHz
  • Efficiency: >88% at 20A
  • Output ripple: ±1%
  • Dynamic response: ±3% (33%-83%-33% LOAD STEP, di/dt = 5A/μs)
  • Operating temperature: +25°C
  • 30A synchronous buck converter
  • Optimized for high current and high efficiency
  • Configurable through SMBus
  • Onboard enable switch
  • Power-good indicator

アプリケーション

ドキュメント

設計・開発

ソフトウェア/ツール

ソフトウェアダウンロード