メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

説明

The ZL2106EVAL1Z evaluation board is used to evaluate the features of the highly configurable ZL2106 6A Digital-DC synchronous step-down DC/DC converter in either stand-alone mode or via an I2C/SMBus interface. A USB-to-SMBus reference board can be used to connect the ZL2106EVAL1Z board to a PC. The PMBus command set is accessed by using the PowerNavigator evaluation software from a PC running Microsoft Windows.

The ZL2106 is an innovative power conversion and management IC that combines an integrated synchronous step-down DC/DC converter with key power and fault management functions in a small package, resulting in a flexible and integrated solution.

特長

  • Small, compact design
  • PMBus control
  • Pin-strap selection for stand-alone operation
  • VOUT settable from 0.6V to 5V
  • Convenient power connection
  • On-board enable switch
  • Power-good indicator

アプリケーション

分類 タイトル 日時
ガイド PDF 1.64 MB
ガイド PDF 4.68 MB
ガイド PDF 714 KB
データシート PDF 1.45 MB
4件

ソフトウェア/ツール

ソフトウェアダウンロード

分類 タイトル 日時
ソフトウェア/ツール-その他
ログインしてダウンロード ZIP 120.25 MB
1件
Part NumberStatusStockSampleablePb (Lead) Free
ZL2106EVAL1ZObsoleteOut of StockN/AYes