メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

説明

The ZL2008EVAL1Z evaluation board provides the circuitry required to evaluate the features of the ZL2008 digital power controller. The ZL2008EVAL1Z platform is a 4-layer board used to demonstrate a 15A synchronous buck converter. Sequencing, tracking, margining, plus other features can be evaluated using this board. A USB to SMBus adapter board can be used to connect the evaluation board to a PC. The PMBus command set is accessed by using Renesas' PowerNavigator™ evaluation software from a PC running Microsoft Windows.

The ZL2008 is an integrated mixed-signal power conversion and management IC that combines an efficient step-down DC/DC converter with key power and thermal management functions in a single package. The ZL2008 incorporates current sharing and adaptive efficiency-optimization algorithms to provide a flexible, efficient power IC building block.

特長

  • 15A synchronous buck converter
  • Optimized for small circuit footprint and dynamic response
  • Configurable through SMBus
  • Onboard enable switch
  • Power-good indicator

アプリケーション

分類 タイトル 日時
マニュアル-開発ツール PDF 960 KB
データシート PDF 1.87 MB
2件
Part NumberStatusStockSampleablePb (Lead) Free
ZL2008EVAL1ZObsoleteOut of StockN/ANo