概要
The Tsi352 PCI-to-PCI bridge evaluation board evaluates all the features of the Tsi352 PCI to PCI Bridge. The primary PCI interface of the Tsi352 is wired to a PCI finger connector. The secondary PCI interface is wired to four, 32-bit, 3.3 V PCI connectors.
Provides system design and software architects with hardware and software tools for target device evaluation, software development and system integration and prototyping.
特長
- Device: Tsi352 32 bit PCI-to-PCI transparent bridge
- Primary PCI: 32 bit and 66 MHz
- Secondary PCI: 32 bit and 66 MHz
- Clocking Mode: Synchronized primary and secondary clocking
- Signaling Standard: 3.3V PCI and 5V PCI
- Supply Voltage: 3.3V
- Package: 160 pin PQFP
使用製品
サンプル&ご購入
TSI352-RDK1
廃止品| EPC: | BD0 |
| Pb (Lead) Free: | No |