概要
For LiDAR developers seeking swift integration, Renesas' LiDAR Receiver and Control (RxC) Solution is a hardware platform that covers the complete steering and signal-processing pipeline from photocurrent input to point-cloud output. Unlike FPGA- or ASIC-based systems, the LiDAR Receiver and Control Solution offers a cost-effective architecture with integrated functional safety.
特長
- Supports 16 parallel processing channels
- Supports 32 photodiode input connections
- Integrated functional safety
- Configurable waveform sampling frequency
- Configurable laser and acquisition timing
- Point-cloud reconstruction
使用製品

サンプル&ご購入
RAA2L6060KIT
アクティブ| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |