メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

説明

The ISL9440EVAL2Z evaluation board features the ISL9440 triple, 180° out-of-phase, step-down PWM and single linear controller. The ISL9440 is a quad-output controller that integrates three PWM synchronous buck controllers and one low-dropout linear regulator controller. The ISL9440 offers internal soft-start, independent enable functions and integrates UV/OV/OC/OT protections. Its current mode control architecture and internal compensation network keep peripheral component count minimal. A switching frequency of 300kHz minimizes losses while the strong gate drivers deliver up to 12A to each PWM channel.

特長

  • DC/DC, step-down with LDO
  • Current - output: 6A, 6A, 4A, 800mA
  • Switching frequency: 300kHz
  • Soft-start timing: 1.7ms
  • Outputs/Type: 4, non-isolated
  • Voltage - input: 6V to 16V

アプリケーション

分類 タイトル 日時
マニュアル-開発ツール PDF 1.22 MB
PCB設計ファイル ZIP 349 KB
データシート PDF 105 KB English
3件
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
ISL9440EVAL2ZObsoleteIn StockN/AYesEAR998473.30.1180